Olympus SZX7 0.5X C-Mount Adapter

查看更多 Olympus
×
产品编码 #11-123 联系我们
×
- +
RMB 8,355.67
数量 1+
RMB 8,355.67
含税批量价格
索取报价
下载产品资料
放大率:
0.50X
生产商:
Olympus

合规性

Certificate of Conformance:

产品系列说明

Olympus SZX7变焦立体显微镜采用伽里略 (Galilean) 光学系统,可生成高分辨率的高画质图像。 Olympus SZX7变焦立体显微镜具有视频兼容性,可用于记录图像,而其调整价适应性则可满足精准定位需求。 另外,SZX7也具有整合的锁定光圈机制,能够撤消特定的放大倍率设置。 另备有各种物镜透镜和目镜,这些产品可对各种样品或应用提供优质的图像平坦度,同时允许成像难以访问的样品。

技术信息

Olympus SZ51 and SZ61 Zoom Stereo Microscopes
Description Stock No.
Microscope Body (One Required)
SZ51 Stereo Microscope Body with 45° Binocular #88-124
SZ61 Stereo Microscope Body with 45° Binocular #88-125
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount)  #88-126
Stands (One Required)
Basic Reflected Light Stand with Reversible Stage Plate #88-207
Transmitted and Reflected LED Light Stand  #88-208
Eyepieces (Two Required)
10X Widefield Eyepieces #88-108
15X Widefield Eyepieces #88-109
20X Widefield Eyepieces #88-110
30X Widefield Eyepieces #88-111
Objectives (One required)
0.3X Objective Lens #88-127
0.4X Objective Lens #88-128
0.75X Objective Lens #88-129
1.5X Objective Lens #88-130
2X Objective Lens #88-131
Optional Accessories
Ball & Socket Stage for Basic Light Stand #88-123

 

 
Microscope Body Zoom Magnification 10X Eyepiece
#88-108
15X Eyepiece
#88-109
20X Eyepiece
#88-110
30X Eyepiece
#88-111
F.N. 22 F.N. 16 F.N. 12.5 F.N. 7
Mag. FOV Mag. FOV Mag. FOV Mag. FOV
SZ61 0.67X 6.7X 32.8mm 10.1X 23.9mm 13.4X 18.7mm 20.1X 10.4mm
1X 10X 22mm 15X 16mm 20X 12.5mm 30X 7mm
2X 20X 11mm 30X 8mm 40X 6.3mm 60X 3.5mm
3X 30X 7.3mm 45X 5.3mm 60X 4.2mm 90X 2.3mm
4.5X 45X 4.9mm 67.5X 3.6mm 90X 2.8mm 135X 1.6mm
SZ51 0.85X 8X 27.5mm 12X 20mm 16X 15.6mm 24X 8.8mm
1X 10X 22mm 15X 16mm 20X 12.5mm 30X 7mm
2X 20X 11mm 30X 8mm 40X 6.3mm 60X 3.5mm
3X 30X 7.3mm 45X 5.3mm 60X 4.2mm 90X 2.3mm
4X 40X 5.5mm 60X 4mm 80X 3.1mm 120X 1.8mm
奥林巴斯功能比较
奥林巴斯SZ51/SZ62 奥林巴斯SZX7
经济实惠的高解析能力 比SZ51/SZ61更大的缩放比例
采用Greenough光学系统 更明亮、更高分辨率的图像
  利用先进的伽利略光学系统
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号