Need Help?

Our team is ready to assist you!


Infrared Optics

Edmund Optics® is leading the way in providing standard infrared optics to OEMs and researchers alike. With over 500 off-the-shelf lenses, mirrors, windows, filters, polarizers, beamsplitters, and prisms specifically designed for applications in the Mid Wave (MWIR) and Long Wave (LWIR) infrared spectra, our components have been designed into countless Defense, Manufacturing, Machine Vision, and Semiconductor applications.

With a global manufacturing footprint, Edmund Optics is able to provide state-of-the-art standard and custom infrared components at a competitive price to meet the most challenging requirements. Our capabilities include windows, prisms, spherical lenses, aspherical lenses, off-axis parabolic mirrors, and laser and imaging subassemblies and assemblies

  • Hundreds of Stock IR Components Available for Immediate Delivery
  • Design Expertise in SWIR, Mid Wave, and Long Wave Assemblies
  • Flat, Spherical, and Aspherical Manufacturing Expertise
Infrared Optics Specifications
Infrared Materials Fluorides (CaF2, BaF2, MgF2, LiF)
Zinc Selenide (ZnSe) and Zinc Sulfide (ZnS)
Silicon (Si) and Germanium (Ge)
Amorphous Materials (AMTIR-1, AMTIR-2, etc.)
Other Materials Upon Request
Processing Techniques Conventional Polishing, Diamond Turning, Magneto-Rheological Finishing (MRF)
Coating Reflective, Anti-Reflective, Beamsplitting, Filter, etc. from 190nm to 22μm
Optic Types Flats (Windows, Mirrors, Prisms, Beamsplitters)
Spherical (PCX, DCX, PCV, DCV, Meniscus)
Aspherical (Parabolic, Hyperbolic, Hybrid, etc.)
Assemblies (Doublets, Beam Expanders, Objectives, etc.)

Need Expert Advice?

Contact us today to get in touch with an applications engineer to discuss your requirements.


Related Resources

Related ResourcesEdmund Optics makes it easy to find the right product for your application. You can learn more about our Infrared Optics capabilities as well as quickly find the best products based on your specifications.


成像和机器视觉领跑者 - 现货供应15种独特的EO设计的镜头以及超过705种成像光学件。

生物技术以及生物医疗的供应商 - 从产品到产能,从一流工业技术咨询到服务,我们都是您生物科技的坚强后盾。

激光用光学件以及光学装配件 - 用于激光方面的高精度、高损伤阈值的光学件以及总成。