偏振片滤光片封装挡圈

×
产品编码 #59-768 6-10 工作日
×
- +
RMB 2,291.64
数量 1+
RMB 2,291.64
含税批量价格
索取报价
下载产品资料
类型:
Lens Accessory

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • 远距摄影、近距观察、显微等
  • 调焦范围可从无穷远到63mm
  • 可用到小视场和工作距离的镜头

可用在成像领域,KC/S(带一套5组镜头),放大倍率从0.10X—3.0X,通过加适配器可与Mitutoyo镜头和Achrovid™远场校正镜头(见266页)以及RMS镜头一起配套使用。

可作为测量镜头,工作范围广,放大倍率高,适合非在线质量控制和在线检测,特别适合用在测量和瑕疵检查。LDL 和LFA 适配器螺纹可接C端口. 镜头可互换。

电动InFocus™ KC视频镜头

电动KC镜头备有直流减速电动机(包含橡胶O型圈带传动和支架)、CE模拟控制单元、电机/控制器电缆,以及CE通用电源(110V和220V操作)。该控制单元可协助用户改变焦距,同时决定聚焦速度与聚焦方向。

This microscope lens was designed as a gauging lens, with both large working distance and high magnification. Suitable for both off-line quality control and on-line inspection in production, especially for measurement and flaw inspection. LDL and LFA adapters thread onto C-Mount. LFA provides coverage for large format cameras (F-Mount adapter included, 24 x 36mm max sensor). Interchangeable objectives thread onto main body.

A fiber optic illuminator and a ring light guide are also recommended when using the IF4 objective. A coaxial attachment, #56-191 can be used for applications requiring coaxial illumination.

Motorized InFocus™ KC Video Lens

The motorized KC lens comes complete with encased focus DC Gear-motor with rubber o-ring belt drive and bracket, CE analog control unit, motor/controller cable, and CE universal power supply (110V and 220V operation). The control unit allows the user to vary focus as well as the speed and direction at which focusing occurs.

技术信息

 
Objective IF1 IF2 IF3 IF3.5 IF4
Primary Magnification 0.36 - 0.75X 0.51 - 0.91X 0.80 - 1.28X 1.80 - 2.29X 2.29 - 2.98
Field of View (½" Sensor / Horiz.) 18 - 8mm 12.5 - 7mm 8 - 5mm 3.55 - 2.8mm 2.8 - 2.15mm
Working Distance (mm) 490 - 272 343 - 220 213 - 156 100 - 83 73 - 63

Note: Main body is required for these objectives.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号