1.66X ,CF 聚焦镜

查看更多 Infinity Photo-Optical Company
#65-041: CF Tube 1.66X Magnification

#65-041: CF Tube 1.66X Magnification

×
产品编码 #65-041 联系我们
×
- +
RMB 4,583.28
数量 1+
RMB 4,583.28
含税批量价格
索取报价
下载产品资料
类型:
Lens Accessory

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • 可应用于视频/拍照/视觉等应用
  • 是其它同轴内置系统倍率的3倍
  • 远距离的分辨率超高
  • 对焦距离可从无限远到54mm
  • 可使用调焦配件

K2 DistaMax™是公认的标准长距离显微镜,现在更结合了一个正在申请专利的IVS对焦系统,让K2 DistaMax™在易于使用度方面遥遥领先所有之前的型号。要开始使用K2 DistaMax™,只需为前部选择一个物镜,再为后部选择一个相机接口。K2 DistaMax™提供高放大倍率及动态工作距离,并覆盖所有高达35mm(43mm对角)格式的传感器。K2 DistaMax™单接口配套包含一个手动光圈以方便进行光信号和景深控制。除了单端口配套中所提供的不同部件外,双端口配套还包含了一个直角反射镜,以进行视图切换(非同时查看)。K2 DistaMax™非常适用于所有从远程真空室查看到联机处理控制的各种应用。

NWE物镜支持从远场至675mm距离的聚焦。NWE物镜是最为通用的K2 DistaMax™物镜之一,您也可以将它与显微镜物镜适配器圆盘以及其他的配件结合使用。所有的物镜均将安装于一个前部楔形榫头。当您将其与NWE物镜、显微镜物镜适配器圆盘,以及物镜适配器相结合使用时(即使您使用的是同轴线照明器),K2 DistaMax™也能够为您轻易集成常见的远场校正显微镜物镜,是套非常强大的直接同轴线系统。欲为所有格式提供CentriTel®支持,您只需添加CentiTel®对焦座,#87-430。如需使用目镜查看(不包含),您将需添加适配器#58-796

技术信息

K2 Video Microscope System Components
Description Stock No.
Main Body One Required Video Lens - K2 Single Port #87-426
Video Lens - K2 Dual Port #87-427
Mount Adapter One Required C-Mount Camera Adapter #88-956
Nikon F-Mount Camera Adapter #42-835
62mm Eyepiece Tube (for viewing) #58-796
Amplifiers Optional CF Tube (1.66x) #65-041
DL Doubler Tube (2X Video) #39-686
Lockable Doubler Tube (2X Video) #57-714
NTX Tube 2X (Large Format) #86-892
Components Optional 10X Kellner Eyepiece #37-692
Centritel™ Focuser #87-430
Mounting Bar #86-888
Objective/ Objective Adapter One Required Near-Wide-Extreme Range
K2 Objective NWE #87-428
Standard Range
K2 Objective STD #39-339
Close-Focus Range
K2 Objective CF-1 #39-340
K2 Objective CF-1/B #57-721
K2 Objective CF-2 #39-341
K2 Objective CF-3 #39-342
K2 Objective CF-4 #52-829
High-Power Micro Range
K2 Microscope Adapter Disc #87-429
Mitutoyo/Achrovid Objective Adapter (M26) #53-787
Nikon CF160 Objective Adapter (M25) #54-589
Olympus UIS Objective Adapter (RMS) #53-786

 

K2 Objective Options (Main Body Required)
  NWE* STD CF-1 CF-1/B CF-2 CF-3 CF-4
Primary Magnification 0.12X - 0.6X 1.1X - 0.34X 1.28X - 0.61X 1.4X - 0.8X 2.67X - 1.52X 3.56X - 2.29X 6.1X - 4.57X
Field of View (½" sensor) (mm) 53.3 - 10.7 6.74 - 20.5 5.0 - 12.2 4.6 - 9.0 2.8 - 4.7 2.1 - 3.1 1.2 - 1.5
Numerical Aperture 0.006 - 0.028 0.051 - 0.02 0.088 - 0.036 0.083 - 0.049 0.136 - 0.099 0.2 - 0.156 0.204 - 0.172
Working Distance (mm) 675 - 3000 370 - 946 215 - 530 228 - 388 140 - 192 95 - 122 54 - 64
Size (Dia. x L) (mm) 58 x 53 58 x 53 58 x 65 58 x 53 58 x 41 58 x 68 48 x 54.7

*NWE Objective will focus to infinity.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号