PL-35 Objective

查看更多 Infinity Photo-Optical Company

InfiniTube FM-200 (1X), #58-310

InfiniTube FM-200 (1X), #58-310 InfiniTube FM In-Line Attachment, +10X Objectives, #58-312
×
产品编码 #88-935 6-10 工作日
×
- +
RMB 2,115.36
数量 1+
RMB 2,115.36
含税批量价格
索取报价
下载产品资料
类型:
Lens Accessory
主要放大倍率 PMAG:
1.25X
最大传感器格式 :
1/2"
工作距离 (mm):
35.00

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • 可用C接口直接连到½"像面相机
  • 内调焦

InfiniTube™ FM Systems are used to mount infinite-conjugate objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ #58-310 or #58-309) for applications where illumination is provided from another source such as a backlight or directional illumination. The InfiniTube™ FM Systems can also be configured for in-line illumination with attachments. The first in-line attachment (#58-313) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line attachment (#58-312) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. All in-line attachments accept our Fiber Optic Light Guides with a 0.312" tip diameter. 

Note: Standard system for 2/3" sensors still available.

技术信息

 
System Includes Stock No.
InfiniTube In-Line Assembly Unit #58-311
Hitachi KP-D20B Camera #55-837
15.1" Diagonal LCD Monitor (US version only) #56-522
Y-C Cable (6 ft.) #39-255
Mitutoyo/Achrovid™ Objective Adapter #58-316
MI-150 Fiber Optic Illuminator #55-718
Fiber Optic Light Guide (48" L) #39-367
Fiber Optic Adapter #38-944
Standard Boom Stand #54-120
Rack & Pinion Mounting Plate #54-123
C-Clamp with ¼-20 Mounting Hole #57-788
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号