C接口视频显微镜 单元355-532-1064nm (紫外线-近红外线)

×
产品编码 #66-618 联系我们
×
- +
RMB 32,303.31
数量 1+
RMB 32,303.31
数量 2+
RMB 30,082.18
含税批量价格
索取报价
下载产品资料
安装螺纹:
(6) M4 threaded holes, on 27mm centers
Objective Thread: M26 x 0.706
波长 (nm):
355.00 & 532 & 1064 (UV-NIR)
Tube Length (mm):
200.00
注意 :
Objective Required
类型:
Fixed Magnification Lens
焦距 FL (mm):
200.00
最大传感器格式 :
2/3"
支架:
C-Mount
方式:
In-Line Illumination
放大率:
1X

合规性

RoHS:
Certificate of Conformance:

产品系列说明

  • Simple C-Mount Connection to Infinity Corrected Objectives
  • Compact Design for Simple Integration Into Systems
  • 2/3” Max Sensor Size
  • 14mm In-line Illumination Port
  • M26 x 0.706 Objective Threading

The C-Mount Video Microscope Unit connects an M26 x 0.706 thread Infinity Corrected Objective to a C-mount camera, for simple configuration of a high magnification imaging system. The design connects to the standard M26 x 0.706 threading of many infinity corrected objectives, and maintains the 200mm focal length which gives the unit 1X magnification when used with infinity corrected objectives. The 200mm tube length. The Video Microscope also has in-line illumination port to eliminate fitting lighting under the objective, or off-axis illumination. An adjustable iris in the in-line illumination port allows fine control over the amount of light entering the system, to control illumination levels without altering the settings of the camera. The Video Microscope Unit has a maximum sensor size of 2/3” for high resolution or larger, more sensitive sensors that are needed in applications like fluorescence microscopy. The unit is mountable via 6 M4 threaded holes, on 27mm centers.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号