V-mount转M42x0.75(T2)相机安装适配器

×
产品编码 #63-069 联系我们
×
- +
RMB 969.54
数量 1+
RMB 969.54
含税批量价格
索取报价
下载产品资料
类型:
Lens Accessory

合规性

RoHS 2015:
Certificate of Conformance:
Reach 233:

产品系列说明

  • 用于线扫描或区域扫描传感器的高达108毫米的像圈
  • C接口、F接口、T2接口、宾得接口或V-卡口
  • 用于短距离工作和微距成像的加固设计
  • 28mm 至 120mm 的焦距

施耐德光学生产的大尺寸成像镜头适用于各种机器视觉和大尺寸成像等方面。能够产生的圆形幅面为30mm到108mm, 可与各种大型高分辨率线扫描阵列sensor 配合使用。

各种镜头系统包括3个主要元件。第一个为与要求焦距一致并适合特定环境的镜头;第二为需要有三种不同螺旋聚焦装置的一种,可根据系统的需要以及基于sensor的尺寸进行精密调焦;另外一个就是目前有多种调焦管可针对物距和像距的要求进行调整。还有就是需要一个特殊的相机接口以正确连接所需相机。

选配镜头都适合用特殊的V形固定方式,镜头两边均适合所有的3套调焦管。

UniFoc-12以及调焦管也可用V型固定。使用这种元件时,UniFoc-12系统需要装配在相机上,见下面的镜头转接器列表。

UniFoc-58以及UniFoc-76采用螺纹连接调焦管,需要用转接器来连接到V型固定镜头上;UniFoc-58可提供M42X0.75 的螺纹,而UniFoc-76则提供的是M58X0.75的螺纹;UniFoc-76可用适配器连接到M72x0.75的螺纹上,增大了直径以方面安装大尺寸sensor, 并能够防止产生渐晕。用这个适配器则必须使用M72的加长管。

请与我们的工程部门联系讨论镜头所需的加长管的尺寸和工作距离等参数问题。

技术信息

 
Amount Required Description Stock No.
1 Componon f/2.8, 28mm Focal Length #63-049
Componon f/2.8, 35mm Focal Length #63-050
Componon f/2.8, 50mm Focal Length #63-051
Componon f/4.0, 80mm Focal Length #63-052
Componon f/5.6, 100mm Focal Length #63-053
Apo-Componon f/2.8, 40mm Focal Length #63-054
Apo-Componon f/4.0, 45mm Focal Length #63-055
Apo-Componon f/4.0, 60mm Focal Length #63-056
Apo-Componon f/4.5, 90mm Focal Length #63-057
1 UniFoc-12 for sensors smaller than 30mm, V-Mount #63-436
UniFoc-58 for sensors b/w 30mm and 43.3mm, M42 #63-059
UniFoc-76 for sensors larger than 43.3mm, M58 #63-060
1 (Possibly Required) Extension Tubes for UniFoc-12: V-mount
8mm Extension Tube #63-061
10mm Extension Tube #63-062
25mm Extension Tube #63-063
Extension Tubes for UniFoc-58: M42 x 0.75 Mount
10mm Extention Tube #63-064
25mm Extention Tube #63-065
Extension Tubes for UniFoc-76: M58 Mount
10mm Extension Tube #63-066
25mm Extension Tube #63-067
M58 to M72 Adapter #63-437
M72 10 Extension Tube #63-438
M72 25 Extension Tube #63-439
1 (Optional for Unifoc-58 and Unifoc-76) V Mount to C-mount Camera Mount #63-068
V Mount to T2 Camera Mount (M42 x 0.75) #63-069
V Mount to Pentax Camera Mount (M42 x 1.0) #63-070
V Mount to Leica Adapter (M39 x 26 TPI) #63-071
V Mount to Nikon F-Mount Camera Mount #63-072
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号